??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M418-M418-3A-342-PX0825-006
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M418-M418-3A-342-PX0825-006
VERF
Availability
Available
BC
Order code
BCC0AAZ
TC
Artikelbezeichnung
BCC M418-M418-3A-342-PX0825-006
PX
Product view
45944_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 8-pin, A-coded, Connection 2 = M12x1-Male, straight, 8-pin, A-coded, Cable = PUR black, 0.6 m, drag chain compatible, Number of conductors = 8, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.